General
  • Very low noise levels due to special construction
  • Space-saving design due to small flange
  • Possibility of different hydraulic controls in the same flange due to flexible configuration of cartridge valves and/or fitting of control blocks and serial function modules
Unit of Measure

Specifications

Short-Term Operation

N/A S2 = 5 min (Maximum oil temperature of 80 ºC must not be exceeded) (Average Value)

Intermittent Operation

N/A S3 = 20 % (Maximum oil temperature of 80 ºC must not be exceeded) (Average Value)

Hydraulic Specifications

Flow Rate Q

N/A Up to 20.0 L/min

Continuous Pressure

N/A Up to 250 bar
Peak Pressure1 N/A Up to 300 bar
Standard Motor Power2 N/A 0.37 to 3.0 kW

Protection Class

N/A DIN EN 60034-5 min Ingress Protection (IP) 54

Pump Displacement

N/A 1.0 to 10 cm³

Usable Tank Volume

N/A 1.2 to 7.8 L

Duty Cycle

N/A S2 (short-term operation) approx. 5 min S3 (intermittent operation) approx. 20 %

Operating Fluid

N/A Mineral oil to DIN 51524 Part 2

Minimum Temperature Range of Operating Fluid

N/A -20 ºC

Maximum Temperature Range of Operating Fluid

N/A +80 ºC

Minimum Viscosity Range

N/A 10 mm²/s

Maximum Viscosity Range

N/A 380 mm²/s

Filtration

N/A Operating Fluid to International Organization for Standardization (ISO) 4406 Class 21/19/16 or Cleaner

Ambient Temperature

N/A -20 to 40 ºC

Maximum Return Flow Rate

N/A Up to 40 L/min

Mechanical Specifications

Type of Mounting

N/A 2 x M10 (min. 8.8) fixings on underside of mounting flange.

Approximate Weight of Basic Dry Unit at 0.37 to 0.55 kW - Motor

N/A 12 kg

Approximate Weight of Basic Dry Unit at 0.75 to 1.5 kW - Motor

N/A 14.5 kg

Approximate Weight of Basic Dry Unit at 2.2 to 3.0 kW - Motor

N/A 20 kg

Mechanical Specification Mounting Position

N/A Standard Horizontal Vertical Possible

Electrical Specifications

Electrical Specification

N/A Three-phase squirrel-cage motor, air-cooled, or single-phase motor, air-cooled, (supplied with operating capacitor), direction of rotation: clockwise Output and rpm: from 0.37 kW to 3.0 kW (4.0 and 5.5 kW on request), see point 3.4 n = 1,500 1/min (4-pole), n = 3,000 1/min (2-pole).

Electrical Specification Protection Class

N/A Ingress Protection (IP54) to DIN EN 60034-5 provided electrical connection is correct

Type of Connection

N/A Standard terminal strip in motor terminal box

Model Code

Mounting Position

N/A H - Horizontal V - Vertical

Oil Tank

N/A B04 - Length 165 mm B05 - Length 220 mm B08 - Length 340 mm B12 - Length 500 mm

Tank/Motor Orientation

N/A L - Left R - Right T - Top (Not if an adapter block is to be fitted)

Motor Code

N/A 03 - 3-Phase 230 / 400 V - 50 Hz 03 - 3-Phase 254 / 460 - 480 V - 60 Hz 63 - Single Phase 230 V - 50 Hz

Note for Motor Code

N/A Special voltages on request (min. 10 pieces)

Flange Control

N/A 210 - DB pre-set to 210 bar, no details: not pre-set 250V - Pressure relief valve DB, pressure range and type of adjustment M23-0DV - See overview of flange controls

Build-On Controls

N/A ML - With valve stacking system ML, no details: no stacking system

Valve Voltage

N/A 230AG - 230 V AC without connector 24DG - 24 V DC without connector (standard) Z4 - With connector, no details: no connector

Model Code Adapter Block

N/A Required for connecting ML stacking system or directional valve NG6

Build-On Valves or Controls

N/A Valve stacking system ML or directional valve NG6 to DIN 24340 Form A, International Organization for Standardization (ISO) 4401

Oil Tank

Filling Volume for Horizontal Tank Position R and L (B04 Tank Code)

N/A 1.9 L

Filling Volume for Horizontal Tank Position R and L (B05 Tank Code)

N/A 2.7 L

Filling Volume for Horizontal Tank Position R and L (B08 Tank Code)

N/A 4.4 L

Filling Volume for Horizontal Tank Position R and L (B12 Tank Code)

N/A 6.5 L

Usable Volume for Horizontal Tank Position R and L (B04 Tank Code)

N/A 1.5 L

Usable Volume for Horizontal Tank Position R and L (B05 Tank Code)

N/A 2.2 L

Usable Volume for Horizontal Tank Position R and L (B08 Tank Code)

N/A 3.5 L

Usable Volume for Horizontal Tank Position R and L (B12 Tank Code)

N/A 5.2 L

Note for Filling Volume and Usable Volume

N/A The usable volume given is the maximum value (will be achieved with a clean suction filter, low to medium flow rate and viscous fluid!) Subject to modifications.

Filling Volume for Horizontal Tank Position T (B04 Tank Code)

N/A 2.2 L

Filling Volume for Horizontal Tank Position T (B05 Tank Code)

N/A 3.0 L

Filling Volume for Horizontal Tank Position T (B08 Tank Code)

N/A 5.1 L

Filling Volume for Horizontal Tank Position T (B12 Tank Code)

N/A 8.4 L

Usable Volume for Horizontal Tank Position T (B04 Tank Code)

N/A 2.0 L

Usable Volume for Horizontal Tank Position T (B05 Tank Code)

N/A 2.7 L

Usable Volume for Horizontal Tank Position T (B08 Tank Code)

N/A 4.6 L

Usable Volume for Horizontal Tank Position T (B12 Tank Code)

N/A 7.6 L

Note for Horizontal Tank Position T

N/A Cannot be selected if adapter blocks are to be fitted.

Filling Volume for Vertical (B04 Tank Code)

N/A 1.8 L

Filling Volume for Vertical (B05 Tank Code)

N/A 3.0 L

Filling Volume for Vertical (B08 Tank Code)

N/A 5.1 L

Filling Volume for Vertical (B12 Tank Code)

N/A 8.4 L

Usable Volume for Vertical (B04 Tank Code)

N/A 1.2 L

Usable Volume for Vertical (B05 Tank Code)

N/A 2.4 L

Usable Volume for Vertical (B08 Tank Code)

N/A 4.5 L

Usable Volume for Vertical (B12 Tank Code)

N/A 7.8 L

Tank Length at B04 Tank Code

N/A 165 mm

Tank Length at B05 Tank Code

N/A 220 mm

Tank Length at B08 Tank Code

N/A 340 mm

Tank Length at B12 Tank Code

N/A 500 mm

Tank Length Tolerance (±)

N/A 5 mm

Note for Tank Length

N/A Where mounted horizontally, support for oil tank must be provided by the customer.

Add-On Equipment for A, B, A3, A4 (On A3, A4 with Adapter M20 x 1.5/G1/4)

Flow Control Valves - Supplied Fitted - (Only On A3, A4)

N/A S1.6 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 1.6 L/min (Part No. 3055053)

S2.5 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 2.5 l/min (Part No. 3055131)

S4.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 4.0 l/min (Part No. 554533)

S5.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 5.0 l/min (Part No. 558362)

S6.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 6.0 l/min (Part No. 554534)

S8.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 8.0 l/min (Part No. 554535)

S10.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 10.0 l/min (Part No. 554536)

Pressure Switches - Supplied Loose

N/A DS1 - Mechanical pressure switch 10 - 100 bar

DS2 - Mechanical pressure switch 50 - 200 bar

DS4 - Mechanical pressure switch 100 - 400 bar

EDS3 - Electronic pressure switch EDS3446-2-250-000 up to 250 bar

Pressure Gauges - Supplied Loose

N/A MA1 - Pressure gauge Ø 63 - 160 bar

MA2 - Pressure gauge Ø 63 - 250 bar

MA4 - Pressure gauge Ø 63 - 400 bar

M - Minimess - supplied fitted

Accumulators - Supplied Loose

N/A SBO1 - Accumulator SBO210-0.16

SBO3 - Accumulator SBO210-0.32

SBO5 - Accumulator SBO210-0.5

SX - Accumulator, give full details

AS - Accumulator adapter with orifice Ø 2.0 mm

Safety Instructions

Safety Instructions

N/A Observance of the safety instructions is of the utmost importance.

Before commissioning, the safety instructions must be read and followed without fail - see point 7!

Failure to observe these instructions will invalidate the product warranty.

Adapter Blocks

Adapter Blocks

N/A Block for mounting basic modules from the HYDAC valve stacking system ML.

Block for mounting function modules from the HYDAC valve stacking system ML suitable for optional mounting of an accumulator, with manually-operated pressure release.

Block for mounting function modules from the HYDAC valve stacking system ML.

Block for mounting directional valves, nominal size 6 in accordance with DIN 24340 Form A, ISO 4401. When fitting several directional valves, extension module 3A6 is required.

Safety Instructions During Operation

Safety Instructions During Operation

N/A
  • The power unit must only be used for its intended purpose
  • Do not exceed maximum permitted operating pressure
  • Ensure adequate ventilation for heat dissipation
  • Do not mount power unit onto moving parts
  • Power units and add-on equipment can get hot during operation - risk of injury
  • Refer also to HYDAC Operating Instructions and drawing no. 3111722

Requirements at The Installation Site

Requirements at The Installation Site

N/A
  • Permitted ambient temperature range -20 ºC to +40 ºC
  • Do not mount power unit onto moving parts
  • Finish required on mounting surface 0.3 mm over 100 mm length
  • To avoid excessive noise, use flexible mounts and avoid mounting on resonating surfaces
  • To prevent vibration transfer, hoses must be used wherever possible when connecting the power unit

Note

N/A The information in this brochure relates to the operating conditions and applications described.

For applications and operating conditions not described, please contact the relevant technical department.

Subject to technical modifications.

  • 1 On request (possible with a reduced number of cycles depending on pump size!)
  • 2 4.0 and 5.5 kW on request.