Single and Two Stage Pressure |
N/A Up to 700 bar |
Hydraulic Fluid |
N/A Mineral Oil According to DIN International Organization for Standardization (ISO) 6743-4 (Other Fluids On Request) |
Fluid Temperature Range |
N/A -20 to 80 ºC |
Ambient Temperature Range |
N/A -20 to 50 ºC |
Viscosity Range |
N/A 12 to 220 mm²/s |
Maximum Operating Pressure High Power (HP) Motor1 | N/A 700 bar |
Approximate Noise Level at 3000 to 3600 rpm Speed |
N/A 86 dB |
Approximate Noise Level at 1500 to 1800 rpm Speed |
N/A 78 dB |
Filtration (Recommended) |
N/A According to National Aerospace Standard (NAS) 1638 Class 6 Resp. International Organization for Standardization (ISO)/DIN 4406 17/15/12 |
Installation Position |
N/A Vertical |
Excentric Shaft Material |
N/A Steel |
Pump Housing Material |
N/A Aluminum |
Tank Material |
N/A Plastic Stainless Steel (Aluminum) |
High Pressure |
N/A 3000 psi |
Drive |
N/A E - (Electrical Motor) |
For Electrical Motors |
N/A 1 - (1-phase 230 V) 2 - (1-phase 115 V) 3 - (3-phase 230 V) 4 - (3-phase 400 V) |
Rotation Speed |
N/A 15 - (1500 rpm) 18 - (1800 rpm) 30 - (3000 rpm) 36 - (3600 rpm) |
Drive Power |
N/A 0.55 - (0.55 kW) 0.75 - (0.75 kW) 1.1 - (1.1 kW) 1.5 - (1.5 kW) 2.2 - (2.2 kW) |
Tank Volume |
N/A 2 - 2 Liter (Plastic Tank) 6 - 6 Liter (Plastic Tank) 7 - 7 Liter (Stainless Steel Tank) |
Options |
N/A M - (Pressure Gauge) P - (Pressure Switch) S - (Pressure Sensor) X - (Without Options) |
Special Model |
N/A 01 - (With Bypass Valve 24 VDC) 01 to 99 - (00 for Standard) 02 - (With Bypass Valve 230 VAC) 03 - (With Bypass Valve 110 VAC) |