ProcessMicron® Element, 5, 20, & 70 micron, Spun Spray, Pleated, 9" Diameter Element
Unit of Measure

Specifications

Type

Element

Material

Polyester

Dimensions

Size

20 in

Height

20 in

Width

9 in

Depth

9 in