Inline Filter, High Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Duplex Housing (Change-Over)
Unit of Measure

Specifications

Type

Process Filter

Material

Stainless Steel

Dimensions

Size

1 in

Width

12.598 in320 mm

Height

23.189 in589 mm

Depth

2.992 in76 mm