Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 11 Elements per Housing, Duplex Housing (Change-Over)
Unit of Measure

Specifications

Type

N/A Process Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 1 in1.5 in2 in

Width

N/A 36.313 in922.34 mm

Height

N/A 31.417 in798 mm

Depth

N/A 14.331 in364 mm