Inline Filter, 1 - 3000 micron Polyester, Wire Mesh, Metal Fiber, Wedge Wire Elements, Single Housing
Unit of Measure

Specifications

Type

Process Filter

Material

Carbon, Stainless (Consult Factory)

Dimensions

Size

3 in

Width

10.394 in264 mm

Height

21.457 in545 mm

Depth

6.535 in166 mm