Screen Basket Filter, 25 - 10,000 micron Wire Mesh, Wedge Wire, Perforated Plate Baskets, Single Housing
Unit of Measure

Specifications

Type

Process Filter

Material

Carbon, Stainless (Consult Factory)

Dimensions

Size

20 to 28 in

Width

55.118 in1400 mm

Height

101.378 in2575 mm

Depth

35.984 in914 mm