The HNS 3000 is an electronic level switch with integrated display. The float-based sensor for high precision analog monitoring of the fluid level has 1, 2 or 4 switching outputs and an analog output signal is available as an option.

In addition to the conventional minimum and maximum switching signal, with the 4 output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump.

The main applications of this HNS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank.

The sensor is available in probe lengths from 9.84 to 98.4 inches. The instrument is also available with or without temperature sensor.

Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A EN 61000-6-1/2/3/4

Type

N/A Magnetostrictive

Connection Type

N/A G 3/4 A DIN 3852, Male

Weight

N/A 2.2 lb

Output Signal

N/A 4 Switching & 2 Analog Outputs

Analog Output Signal with 4 SP (Only with Temperature Sensor) (Ohmic Resistance ≥ 1 kΩ)

N/A 0 to 10 V

Wetted Material

N/A Rod: Stainless Steel 1.4571, Float: PP (Polypropylene); 0.6 kg/dm³, Seal: Seal Ring DIN3869-27-FKM

Electrical Connection

N/A Male M12 x 1, 8 Pole

Power Supply

N/A 18 to 35V DC

Interface

N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm

Measuring Range

N/A 0 to 828 mm

Accuracy

N/A ± 3.0 ºF for temperature

Switching Point Accuracy (Full Scale)

N/A ≤ ± 1.0 %

Communication

N/A PNP Transistor Switching Output

Sensor Type

N/A Semi-conductor Sensor

Pin Connection 1

N/A +UB

Pin Connection 3

N/A 0V

Pin Connection 4

N/A SP1

Pin Connection 5

N/A SP3

Pin Connection 6

N/A SP4

Pin Connection 7

N/A Analog level

Pin Connection 8

N/A Analog Temperature

Temperature Sensor

N/A With Temperature Sensor

Input Repeatability (Full Scale)

N/A ≤ ± 1.0 %

Reaction Time (t90)

N/A 100 s

Assignment

N/A On version with temperature measurement, user can select temperature or fluid level.

Maximum Switching Current for 4 SP per Output

N/A 0.25 A

Switching Cycles

N/A > 100 Million

Maximum Current Consumption (With Inactive Switching Output and 2 Analog Outputs)

N/A 150 mA

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Medium

N/A Hydraulic Oils, Cooling Lubricants

Operating Temperature [Min]

N/A -40 ºF

Operating Temperature [Max]

N/A 185 ºF

Operating Pressure [Max]

N/A 43.5 psi

Vibration Resistance

N/A 7.5 mm (5 to 8.2 Hz) / 2.0 g (8.2 to 150 Hz) According to DIN EN 60068-2-6

Degree of Protection

N/A IP67

Shock Resistance

N/A 20 g (11 ms) according to DIN EN 60068-2-27

Storage Temperature Range

N/A -40 to 212 ºF

Fluid Temperature Range

N/A -40 to 248 ºF

Measuring Range Temperature

N/A -13 to 212 ºF

Probe Length

N/A 900 mm

Torque Value

N/A 30 N·m22.13 lb·ft

Division

N/A ELECTRONICS

Product Group Family

N/A LEVEL SENSORS

Product

N/A LEVEL/FLOW SENSORS