Unit of Measure

Specifications

Type

Line Body

Model Code Description

FH082-AN3

Connection Type

NPT

Material

Anodized Aluminum

Finish

Anodized

Size

8

Line Body

FC08-2

Thread

NPT

Operating Pressure [Min]

0 bar0 psi

Operating Pressure [Max]

245 bar3500 psi

Port Size

3/8" NPT