The sensor works on the principle of magnetostriction.

This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.

Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant stainless steel housing For full integration in hydraulic cylinders.
Unit of Measure

Specifications

Model Code Description

HLT 1100-R2-K01-G01-0250-000

Weight

1.23 lb

Mounting Type

Internally Mounted Linear Transducer

Operating Temperature [Min]

-40 ºC

Operating Temperature [Max]

85 ºC

Measuring Range

0 to 250 mm

Output Type

0.25 to 4.75 V

Sensor Type

Magnetostrictive

Output Maximum Hysteresis (Full Scale)

≤ ± 0.1

Output Repeatability (Full Scale)

≤ ± 0.1

Resolution

12 Bit, min. 0.1 mm

Non-Linearity

≤ ± 0.05% Full Scale (FS)

Temperature Coefficient

≤ ± 0.003% Full Scale (FS)/ ºC

Sampling Rate

2 ms

Industry Standards/Certifications

European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4

Vibration Resistance According to DIN EN 60068-2-6

≤ 20 g at 10 to 500 Hz

≤ 15 g at 5 kHz

Shock Resistance According to DIN EN 60068-2-27 (11 ms)

≤ 50 g

Operating Pressure

≤ 6525 psi

Peak Pressure According to DIN EN ISO 19879

9135 psi

Sensor Material

Rod: Stainless Steel 1.4571

Housing: Stainless Steel 1.4301

Seal Material

O-Ring: Nitrile Rubber (NBR)

Backup Ring: Polytetrafluoroethylene (PTFE)

Electrical Connection

Jacketed Cable, Length 1 Meter

Power Supply

9 to 36 V DC

Current Consumption

≤ 100 mA

Residual Ripple of Supply Voltage

≤ 250 mVpp

White Wire Core

0V

Brown Wire Core

+Ub

Green Wire Core

Signal

Storage Temperature Range

-40 to 100 ºC

Fluid Temperature Range

-40 to 120 ºC

Degree of Protection

IP 67

Installation Position

No Restriction

Division

ELECTRONICS

Product Group Family

POSITION SENSORS

Product

POSITION SENSOR

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.

Additional Information

N/A The different output signals (analogue) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).

The main fields of application are in mobile hydraulics.