Compact Kidney loop system 4.9 GPM flow rate fluids <3,000 SUS. 220 VAC water removal element differential visual Indicator
Unit of Measure

Specifications

Type

N/A Offline Filtration System

Seal Material

N/A Buna

Medium

N/A Standard Mineral Based Oils

Weight

N/A 11.02 kg24.3 lb

Size

N/A N5DM

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A 0 ºC32 ºF

Operating Temperature [Max]

N/A 80 ºC175 ºF

Configuration

N/A 1 Suction/1 Return

Flow

N/A 4.9 gpm18.55 L/min

Cracking Pressure

N/A 3 bar45 psi

Filter Rating

N/A 10 µm

Designation

N/A Single

Operating Pressure [Max]

N/A 3 bar44 psi

Cap Material

N/A Aluminum

Indication Type

N/A Differential Visual

Material

N/A Dimicron

Max Viscosity

N/A 3000 SUS

End Type

N/A SAE Female

End Size

N/A 12

Division

N/A FILTER SYSTEMS

Product Group Family

N/A STATIONARY OFFLINE FILTRATION

Product

N/A OFF-LINE FILTERS