Type |
N/A Mobile Offline Dehydration Station |
Seal Material |
N/A Viton |
Medium |
N/A Hydraulic Fluids Compatible with Viton |
Weight |
N/A 1990 kg903 lb |
Size |
N/A QF5 |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A 3.8 ºC39 ºF |
Operating Temperature [Max] |
N/A 77 ºC170 ºF |
Configuration |
N/A 1 Inlet/1 Return |
Head Material |
N/A Steel |
Flow |
N/A 30 gpm113.6 L/min |
Filter Rating |
N/A 3 µm |
Designation |
N/A Single |
Operating Pressure [Max] |
N/A 0.7 bar110 psi |
Cap Material |
N/A Steel |
Indication Type |
N/A Electrical Indicator |
Bowl Material |
N/A Steel |
Material |
N/A BetaMicron® |
Schedule |
N/A C |