Type |
N/A Fuel Filtration |
Style |
N/A On-Board Diesel Filtration |
Weight |
N/A 0.397 kg0.88 lb |
Filter Material |
N/A Dieselmicron® |
Minimum Temperature |
N/A -20 ºC-4 ºF |
Maximum Temperature |
N/A 90 ºC194 ºF |
Flow |
N/A 2.64 gpm10 L/min |
Filter Rating |
N/A 10 µm |
Outside Diameter 1 |
N/A 3.8 in95.6 mm |
D1 |
N/A 8.7 in220.2 mm |
Division |
N/A FUEL FILTERS |
Product Group Family |
N/A ON-BOARD FUEL FILTERS (HYDAC) |
Product |
N/A ONBOARD/MOBILE PRODUCTS |