Type |
N/A Fuel Filtration |
Style |
N/A Particulate & Coalescing Filtration |
Seal Material |
N/A NBR |
Medium |
N/A Diesel |
Weight |
N/A 21.1 kg46.5 lb |
Operating Temperature [Min] |
N/A -29 ºC-20 ºF |
Operating Temperature [Max] |
N/A 107 ºC225 ºF |
Head Material |
N/A Anodized Aluminum |
Flow |
N/A 25 gpm95 L/min |
Cracking Pressure |
N/A 2.8 bar40 psi |
Filter Rating |
N/A 3 µm |
Operating Pressure [Max] |
N/A 10 bar150 psi |
Includes |
N/A
-24 SAE O-Ring Boss Porting 3 µm Particulate Filter Element Coalescing Filter Element Visual Pop-Up with Manual Reset Indicator Coalescing Sump Heater Kit Sight Level Glass |
Indication Type |
N/A Visual Pop-Up with Manual Reset |
Bowl Material |
N/A Anodized Aluminum |
Schedule |
N/A C |
End Type |
N/A SAE O-Ring Boss |
End Size |
N/A -24 (1 1/2 in.) |