A versatile, base ported high flow particulate filter housing for use with diesel fuel. The QF5 can be configured in a single housing assembly to support 300 gpm of flow, or expand the capacity by choosing the 2QF5 assembly configured in parallel.
Unit of Measure

Specifications

Series

N/A QF5

Element Length

N/A 39 in

Element Style

N/A Q

Micron Rating

N/A 03 - 3 µm ECOmicron® 05 - 5 µm ECOmicron® 10 - 10 µm ECOmicron®

Housing Seal Material

N/A (Omit) - Buna N V - Fluorocarbon Elastomer (FKM)

Porting

N/A F32 - (-32 (2 in.) SAE 4-Bolt Flange Code 61) F40 - (-40 (2 1/2 in.) SAE 4-Bolt Flange Code 61) F48 - (-48 (3 in.) SAE 4-Bolt Flange Code 61) P32 - 2 in. NPTF P40 - 2 1/2 in. NPTF P48 - 3 in. NPTF S32 - SAE -32 O-Ring Boss

Differential Pressure Clogging Indicator Options

N/A (Omit) - None VM - Visual pop-up, manual reset

Compatible Fluid Types

N/A Biodiesel (with FKM Seals) Diesel Fuel

Dirt Holding Capacity

Dirt Holding Capacity at 3 µm Micron Rating

N/A 1293 g

Dirt Holding Capacity at 5 µm Micron Rating

N/A 1302 g

Dirt Holding Capacity at 10 µm Micron Rating

N/A 1214 g

Technical Specifications

Flow Rating1 N/A Up to 300 gpmUp to 1135 L/min

Maximum Operating Pressure

N/A 500 psi35 bar

Minimum Yield Pressure Per National Fire Protection Association (NFPA) T2.6.1-R1-2005

N/A 2500 psi172 bar

Rated Fatigue Pressure

N/A Contact Factory

Temperature Range

N/A -20 to 212 ºF-29 to 100 ºC

Bypass Setting Cracking Pressure

N/A 30 psi2.1 bar

Bypass Setting Full Flow Pressure

N/A 55 psi3.8 bar

Porting Head Element Case

N/A Cast Aluminum Steel

Cap

N/A Ductile Iron

Weight of QF539

N/A 185 lb84 kg

Element Change Clearance for 39Q

N/A 33.8 in858 mm

Applications

Applications

N/A
  • Industrial
  • Automotive manufacturing
  • Machine tool
  • Steel making
  • Mining technology
  • Power generation
  • Pulp & paper
  • Bulk fuel filtration

Features

N/A

  • Element changeout from the top minimizes fuel spillage
  • For fuel filtration applications, the ECOmicron® is chosen as standard with FKM seals.
  • Offered in pipe, SAE straight thread, and flange porting
  • Optional inlet and outlet test points
  • Various element service indicator options

Note

N/A For applications requiring higher flow rates of 300 to 600 gpm, or increased contamination holding capacity for flow rates of up to 300 gpm, please contact the factory regarding the 2QF5 solution.

Model No. of filter in photograph is QF539QZ10P32.

For electrical indicators, contact factory.

  • 1 For 150 SUS (32 cSt) fluids