The electronic pressure switch EDS 410 has been specially developed for use in volume production machines, and is based on the EDS 4000 pressure switch series. The EDS 410 is available with 1 or 2 transistor switching outputs (PNP), which can be defined as either N/C or N/O. The switching and reset points of the EDS 410 are factory-set according to customer specification (not field adjustable).
Unit of Measure

Specifications

Industry Standards/Certifications

N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4

Connection Type

N/A G1/4 A ISO 1179-2, Male

Seal Material

N/A FKM

Weight

N/A 0.331 kg

Burst Pressure

N/A 48 bar

Switch Type

N/A 1 PNP Transistor Output

Switching Function

N/A Normally Open

Electrical Connection

N/A M18 Series 714 Binder Series, 4 Pole

Power Supply

N/A 12 to 30 VDC

Model Code Description

N/A EDS 410-0016-0-051-F1(1,0/0,8bar)

Pin Connection 1

N/A +Ub

Pin Connection 3

N/A 0 V

Pin Connection 4

N/A SP1

Recommended Tightening Torque

N/A 20 N·m

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 0.5 %

Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 1 %

Maximum Output Repeatability (Full Scale)

N/A ≤ ± 0.1 %

Switching Cycles

N/A >10 Million

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms

N/A ≤ 100 g

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

Switch Point

N/A 1.0 bar

Hysteresis (Switch Point)

N/A 0.2 bar

Overload Pressure

N/A 32 bar

Switching Current

N/A 1.2 A

Operating Temperature [Min]

N/A -30 ºC

Operating Temperature [Max]

N/A 85 ºC

Operating Pressure [Min]

N/A 0 bar

Operating Pressure [Max]

N/A 16 bar

Degree of Protection

N/A IP 65

Compensated Temperature Range

N/A -25 to 85 ºC

Storage Temperature Range

N/A -40 to 100 ºC

Fluid Temperature Range

N/A -40 to 100 ºC

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE SWITCHES

Product

N/A PRESSURE SWITCHES

Additional Information

Additional Information

N/A As with the EDS 4000 standard model, the EDS 410 has a ceramic measurement cell with thick-film strain gauge for measuring relative pressure in the low pressure range, and a stainless steel measurement cell with thin-film strain gauge for measuring in the high pressure range. Various pressure ranges between -14.5 .. 75 psi and 0 .. 9000 psi as well as bar and different electrical and mechanical connection types are available.

Note

Note

N/A Overvoltage, override, short circuit protection are provided.