The electronic pressure switch EDS 710 has been specially developed for use in large volume production machines. The highly compact unit has a very robust pressure sensor with thin-film strain gauge on a stainless steel membrane.

The EDS 710 is available with 1 transistor switching output (PNP) which can be defined either as N/C or N/O. Switching and switch-back points of the EDS 710 are factory-set according to customer specification (not field-adjustable). Various pressure ranges between 0 .. 500 psi and 0 .. 9000 psi are available and also available in bar.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4

Connection Type

N/A G1/4 A ISO 1179-2, Male

Seal Material

N/A FKM

Weight

N/A 0.132 kg

Burst Pressure

N/A 500 bar

Switch Type

N/A 1 PNP Transistor Output

Switching Function

N/A Normally Open

Electrical Connection

N/A Male, M12 x 1 (4 Pole)

Power Supply

N/A 10 to 30 VDC

Model Code Description

N/A EDS 710-060-0-035(009/007bar)

Pin Connection 1

N/A +Ub

Pin Connection 2

N/A SP1

Pin Connection 3

N/A 0 V

Pin Connection 4

N/A Not Connected

Recommended Tightening Torque

N/A 20 N·m

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 0.5 %

Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 1 %

Maximum Output Repeatability (Full Scale)

N/A ≤ ± 0.1 %

Switching Cycles

N/A >10 Million

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms

N/A ≤ 100 g

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

Switch Point

N/A 9 bar

Hysteresis (Switch Point)

N/A 2 bar

Overload Pressure

N/A 200 bar

Switching Current

N/A 0.4 A

Operating Temperature [Min]

N/A -40 ºC

Operating Temperature [Max]

N/A 85 ºC

Operating Pressure [Min]

N/A 0 bar

Operating Pressure [Max]

N/A 60 bar

Degree of Protection

N/A IP 67

Compensated Temperature Range

N/A -25 to 85 ºC

Storage Temperature Range

N/A -40 to 100 ºC

Fluid Temperature Range

N/A -40 to 100 ºC

Note

Note

N/A Overvoltage, override, short circuit protection are provided.