EDS 810 has been specially developed for use in volume production machines. The highly compact instrument is equipped with a very robust pressure sensor with thin-film strain gauge on a stainless steel membrane. The transistor switching output is available with either N/C or N/O function. The switching and switch-back point of the EDS 810 is factory-set according to customer specification (not field-adjustable). Various pressure ranges between 0 ..500 psi and 0 .. 9000 psi are available.
Unit of Measure

Specifications

Industry Standards/Certifications

CE Mark: EN 61000-6-1 / 2 / 3 / 4

Connection Type

SAE-4, 7/16-20 UNF 2A

Seal Material

FKM

Weight

0.121 kg

Burst Pressure

7250 psi

Switch Type

1 PNP Transistor Output

Switching Function

Normally Open

Electrical Connection

Male, M12 x 1 (4 Pole)

Power Supply

8 to 32 V DC

Model Code Description

EDS 810-0100-0-170(75/45psi)

Pin Connection 1

+Ub

Pin Connection 2

Not Connected

Pin Connection 3

0 V

Pin Connection 4

SP1

Recommended Tightening Torque

15 N·m

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 0.5 %

Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 1 %

Maximum Output Repeatability (Full Scale)

≤ ± 0.1 %

Switching Cycles

>10 Million

CUL®US Mark

Certificate Number: E318391

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 25 g

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms

≤ 100 g

Residual Ripple of Supply Voltage

≤ 5 %

Output Long-Term Drift Per Year (Full Scale)

≤ ± 0.3 %

Switch Point

75 psi

Hysteresis (Switch Point)

30 psi

Overload Pressure

2900 psi

Switching Current

0.5 A

Operating Temperature [Min]

-25 ºC

Operating Temperature [Max]

100 ºC

Operating Pressure [Min]

0 psi

Operating Pressure [Max]

1450 psi

Degree of Protection

IP 67

Compensated Temperature Range

-25 to 85 ºC

Storage Temperature Range

-40 to 100 ºC

Fluid Temperature Range

-25 to 100 ºC

Note

Note

Overvoltage, override, short circuit protection are provided.