The pressure transmitter series HDA 4400 has been specially developed for measuring tasks with hydrogen. The transmitters are based on a robust, long-life sensor cell with a thin-film strain gauge on a stainless steel membrane. The sensor cell is welded to the process connection, there are no internal seals. The compatibility with hydrogen is ensured by using a particular material. All hydrogen-wetted parts are made of stainless steel 1.4435 with a Ni content of ≥ 13 %.

The pressure transmitters are applicable in potentially explosive atmospheres, and for this purpose, they are available as ignition protection types "intrinsically safe" and "non-incendive" approved for the use on the North American market.
Unit of Measure

Specifications

Mechanical Connection Type

N/A SF250CX20, Autoclave (7/16-20 UNF 2B), Female

Housing Material

N/A Stainless Steel

Burst Pressure

N/A 3000 bar

Mechanical Connection Size

N/A SF250CX20, Autoclave

Output Signal

N/A 4 to 20 mA

Wetted Material

N/A 1.4435 (Ni content ≤ 13%)

Electrical Connection

N/A Male M12, 4 Pole

DC Power Supply Voltage

N/A 12 to 28 V

Model Code Description

N/A HDA 44C6-A-1050-CNB-H00

Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale)

N/A ≤ ± 1.0 %

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 0.5 %

Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.25 %

Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.5 %

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.025 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.025 %/°C

Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale)

N/A ≤ ± 0.3 %

Output Maximum Hysteresis (Full Scale)

N/A ≤ ± 0.4 %

Output Repeatability (Full Scale)

N/A ≤ ± 0.1 %

Output Rise Time

N/A ≤ 2 ms

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Pin Connection 1

N/A Signal +

Pin Connection 2

N/A Not Connected

Pin Connection 3

N/A Signal -

Pin Connection 4

N/A Not Connected

Current Consumption

N/A ≤ 25 mA

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

N/A > 10 Million Cycles

Input Overload Pressure

N/A 1400 bar

Input Measuring Pressure Range

N/A 0 to 1050 bar

Compensated Temperature Range

N/A -25 to 85 ºC

Storage Temperature Range

N/A -40 to 100 ºC

Degree of Protection

N/A IP 67

Torque Value

N/A 20 N·m

Operating/Ambient Temperature Range (T6, T80/T85 ºC)

N/A -40 to 60 ºC

Operating/Ambient Temperature Range (T5, T90 ºC)

N/A -40 to 70 ºC

Operating/Ambient Temperature Range (T100 ºC)

N/A -40 to 80 ºC

Operating/Ambient Temperature Range (T4)

N/A -40 to 85 ºC

Weight

N/A 0.331 lb

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE TRANSDUCERS

Product

N/A PRESSURE TRANSDUCERS

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.