This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.

The HDA 4300 has a ceramic measurement cell with thick-layer strain gauge for measuring relative pressure in the low pressure range.

The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
Unit of Measure

Specifications

Model Code Description

N/A HDA 4385-A-0100-S00-F1(PSI)

Industry Standards/Certifications

N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4

Type

N/A Shipping Approval Pressure Transducer

Mechanical Connection Type

N/A 1/4-18 NPT, Male

Weight

N/A 0.33 lb

Housing Material

N/A Stainless Steel

Burst Pressure

N/A 400 psi

Output Signal

N/A 4 to 20 mA

Wetted Material

N/A Mechanical Connection: Stainless Steel

Sensor Cell: Ceramic

Seal: FKM

Electrical Connection

N/A Male, EN175301-803, 3 Pole + PE

DC Power Supply Voltage

N/A 10 to 32 V

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 0.5 %

Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 1

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.25 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.5 %

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.03 %/°C

Output Typical Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Span (Full Scale)

N/A ≤ ± 0.03 %/°C

Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale)

N/A ≤ ± 0.5 %

Output Maximum Hysteresis (Full Scale)

N/A ≤ ± 0.4 %

Output Repeatability (Full Scale)

N/A ≤ ± 0.1 %

Output Rise Time

N/A ≤ 1 ms

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Pin Connection 1

N/A Signal +

Pin Connection 2

N/A Signal -

Pin Connection 3

N/A Not Connected

Pin Connection (Ground)

N/A Housing

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

N/A > 10 Million Cycles

Overload Pressure

N/A 290 psi

Operating Temperature [Min]

N/A -25 ºC

Operating Temperature [Max]

N/A 85 ºC

Compensated Temperature Range

N/A -25 to 85 ºC

Storage Temperature Range

N/A -30 to 100 ºC

Fluid Temperature Range

N/A -25 to 100 ºC

Operating Pressure [Min]

N/A 0 psi

Operating Pressure [Max]

N/A 100 psi

Degree of Protection

N/A IP 67

Torque Value

N/A 40 N·m

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE TRANSDUCERS

Product

N/A PRESSURE TRANSDUCERS

Additional Information

N/A For use in the shipping industry, these pressure transmitters have been approved by the following organizations

American Bureau of Shipping

Lloyds Register of Ships

Det Norske Veritas / Germanischer Lloyd

Bureau Veritas

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.