This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.

The HDA 4300 has a ceramic measurement cell with thick-film strain gauge for measuring relative pressure in the low pressure range.

The evaluation electronics converts the measured pressure into a proportional analog signal of 4 .. 20 mA.

The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid stainless steel housing.

For use in the shipping industry, these pressure transmitters have been approved by the following organizations, American Bureau of Shipping, Lloyds Register of Shipping, Det Norske Veritas, Germanischer Lloyd, and Bureau Veritas
Unit of Measure

Specifications

Type

N/A Electronic Pressure Transmitter

Model Code Description

N/A HDA 4346-A-0010-S00-F1

Direct Current (DC) Supply Voltage When Applied According to UL Specifications

N/A 8 to 30 V

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Electrical Connection

N/A Male M12 x 1, 4 Pole (Connector Not Supplied)

Sensor Material

N/A Ceramic

No of Conductor

N/A 2

Seal Material

N/A Fluorocarbon Elastomer (FKM)

Material of Connection

N/A Stainless Steel

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms

N/A ≤ 100 g

Current Consumption

N/A ≤ 25 mA

Operating Temperature Range

N/A -25 to 85 ºC

Input Measuring Range

N/A 10 bar

BUn

N/A EA

Input Data

Input Overload Pressure

N/A 32 bar

Input Burst Pressure

N/A 48 bar

Mechanical Connection Type

N/A G1/4 A ISO 1179-2, Male

Mechanical Connection Size

N/A G 1/4 A, Male

Torque Value

N/A 20 N·m15 lb·ft

Output Data

Output Signal

N/A 4 to 20 mA

Output Permitted Load Resistance

N/A RLmax=(UB - 8 V)/20 mA (kΩ)

Output Typical Accuracy to DIN 16086 At Maximum Setting (Full Scale)

N/A ≤ ± 0.5 %

Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale)

N/A ≤ ± 1 %

Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.25 %

Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.5 %

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.03 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.03 %/°C

Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale)

N/A ≤ ± 0.5 %

Output Maximum Hysteresis (Full Scale)

N/A ≤ ± 0.4 %

Output Repeatability (Full Scale)

N/A ≤ ± 0.1 %

Output Rise Time

N/A ≤ 1 ms

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.3 %

Environmental Conditions

Compensated Temperature Range

N/A -25 to 85 ºC

Storage Temperature Range

N/A -40 to 100 ºC

Fluid Temperature Range

N/A -25 to 100 ºC

Note for Fluid Temperature Range

N/A -20 ºC with FPM or EPDM seal, -40 ºC on request

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Protection Class According to DIN EN 605293

N/A IP 67

Pin Connections

Pin Connection 1

N/A Signal+

Pin Connection 2

N/A No Connection

Pin Connection 3

N/A Signal-

Pin Connection 4

N/A No Connection

Special Features

N/A

  • Very Small Temperature Error
  • Excellent EMC Characteristics
  • Very Compact Design
  • Competitive Price/Performance Ratio

Accessories

N/A Appropriate accessories, such as electrical female connectors, can be found in the Accessories brochure.

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
Subject to technical modifications.