The pressure transmitter HDA 4700 in ATEX version has been specially developed for use in potentially explosive atmospheres and is based on the HDA 4000 series.

As with the industry model, the HDA 4700 in ATEX version has a stainless steel measurement cell with thin-film strain gauge.

Intended areas of application are, for example, in the oil and gas industry, in mining, on gas turbines or in locations with high levels of dust contamination, e.g. in mills.
Unit of Measure

Specifications

Model Code Description

HDA 4785-A-5000-AN1-000 (PSI)

Industry Standards/Certifications

CE Mark EN 61000-6-1/2/3/4

EN 60079-0/1/31

Mechanical Connection Type

1/4-18 NPT, Male

Weight

0.331 lb

Input Burst Pressure

29000 psi

Mechanical Connection Size

1/4 in. NPT

Output Signal

4 to 20 mA

Wetted Material

Stainless Steel: 1.4542; 1.4571; 1.4435; 1.4404; 1.4301

Seal: FKM

Electrical Connection

Male, 3 Pole + PE, EN175301-803

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 0.25 %

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.15 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.25 %

Output Typical Temperature Compensation Zero Point (Full Scale)

≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

≤ ± 0.015 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

≤ ± 0.015 %/°C

Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale)

≤ ± 0.3 %

Output Maximum Hysteresis (Full Scale)

≤ ± 0.1 %

Output Repeatability (Full Scale)

≤ ± 0.05 %

Output Rise Time

≤ 1.5 ms

Output Long-Term Drift Per Year (Full Scale)

≤ ± 0.1 %

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 20 g

Pin Connection 1

Signal +

Pin Connection 2

Signal -

Pin Connection 3

Not used

Pin Connection (Ground)

Housing

Current Consumption

100 mA

Residual Ripple of Supply Voltage

≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

> 10 Million Cycles

Input Overload Pressure

11600 psi

Operating Temperature [Min]

-4 ºF

Operating Temperature Range

140 ºF

Compensated Temperature Range

-4 to 185 ºF

Storage Temperature Range

-40 to 212 ºF

Fluid Temperature Range

-4 to 140 ºF

Operating Pressure [Min]

0 psi

Operating Pressure [Max]

5000 psi

Protection Class According to DIN EN 605293

IP 65

Torque Value

40 N·m30 lb·ft

DC Power Supply Voltage

12 to 28 V

Division

ELECTRONICS

Product Group Family

PRESSURE TRANSDUCERS

Product

PRESSURE TRANSDUCERS

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
Subject to technical modifications.