The HDA 4700 electronic pressure transmitter series with flameproof enclosure has triple approval according to ATEX, CSA and IECEx which ensures the instrument is universally suitable for use in potentially explosive environments around the world.

Each instrument is certified by the three approvals organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals.

As with the industrial version of the HDA 4700, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals.
Unit of Measure

Specifications

Model Code Description

N/A HDA 478G-A-3000-DS-000 (PSI) 72 INCH

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1/2/3/4

EN 60079-0/1/31

Mechanical Connection Type

N/A 1/4-18 NPT, Male

Weight

N/A 0.661 lb

Input Burst Pressure

N/A 14500 psi

Mechanical Connection Size

N/A 1/4 in. NPT

Output Signal

N/A 4 to 20 mA

Wetted Material

N/A Stainless Steel: 1.4542; 1.4571; 1.4435; 1.4404; 1.4301

Seal: FKM

Electrical Connection

N/A 1/2-14 NPT Conduit with Open Ended Cable

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 0.25 %

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.15 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.25 %

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale)

N/A ≤ ± 0.3 %

Output Maximum Hysteresis (Full Scale)

N/A ≤ ± 0.1 %

Output Repeatability (Full Scale)

N/A ≤ ± 0.05 %

Output Rise Time

N/A ≤ 1.5 ms

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.1 %

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Current Consumption

N/A 25 mA

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

N/A > 10 Million Cycles

White Wire Core

N/A Signal +

Brown Wire Core

N/A Signal -

Green Wire Core

N/A Not used

Yellow Wire Core

N/A Not used

Input Overload Pressure

N/A 7250 psi

Compensated Temperature Range

N/A -13 to 185 ºF

Storage Temperature Range

N/A -40 to 212 ºF

Operating Pressure [Min]

N/A 0 psi

Operating Pressure [Max]

N/A 3000 psi

Protection Class According to DIN EN 605293

N/A IP 69K

Torque Value

N/A 40 N·m30 lb·ft

T5, T130 Operating Temperature Range

N/A -4 to 176 ºF

T6, T110 Operating Temperature Range

N/A -4 to 140 ºF

T5, T130 Fluid Temperature Range

N/A -4 to 176 ºF

T6, T110 Fluid Temperature Range

N/A -4 to 140 ºC

DC Power Supply Voltage

N/A 8 to 30 V

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE TRANSDUCERS

Product

N/A PRESSURE TRANSDUCERS

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
Subject to technical modifications.

Additional Information

N/A The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high levels of dust contamination.

Protection types and applications:

CCSAUS Explosion Proof - Seal Not Required

Class I Group A, B, C, D, T6, T5

Class II Group E, F, G

Class III

Type 4

ATEX Flame Proof

I M2 Ex d I Mb

II 2G Ex d IIC T6, T5 Gb

II 2D Ex tb IIIC T110 .. 130 ºC Db

IECEx Flame Proof

Ex d I Mb

Ex d IIC T6, T5 Gb

Ex tb IIIC T110 .. 130 ºC Db