The pressure transmitter HDA 4700 IECEx Intrinsically Safe version has been especially developed for use in potentially explosive atmospheres and is based on the HDA 4000 series.

As with the industrial version of the HDA 4700, devices with IECEx Intrinsically Safe approval have a field-proven, all-welded stainless steel measurement cell with thin film strain gauge without internal seal.

Intended areas of application are, for example, in the oil and gas industry, in mining, on gas turbines or in locations with high dust loads, e.g. in mills.
Unit of Measure

Specifications

Model Code Description

N/A HDA 4789-A-3000-IN1-000(psi)72inch

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1/2/3/4

EN 60079-0/1/31

Mechanical Connection Type

N/A 1/4-18 NPT, Male

Weight

N/A 0.661 lb

Input Burst Pressure

N/A 14500 psi

Mechanical Connection Size

N/A 1/4 in. NPT

Output Signal

N/A 4 to 20 mA

Wetted Material

N/A Stainless Steel: 1.4542; 1.4571; 1.4435; 1.4404; 1.4301

Seal: FKM

Electrical Connection

N/A 1/2-14 NPT Conduit with Flying Leads

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

N/A ≤ ± 0.25 %

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.15 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

N/A ≤ ± 0.25 %

Output Typical Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

N/A ≤ ± 0.015 %/°C

Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale)

N/A ≤ ± 0.3 %

Output Maximum Hysteresis (Full Scale)

N/A ≤ ± 0.1 %

Output Repeatability (Full Scale)

N/A ≤ ± 0.05 %

Output Rise Time

N/A ≤ 1.5 ms

Output Long-Term Drift Per Year (Full Scale)

N/A ≤ ± 0.1 %

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Current Consumption

N/A 100 mA

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

N/A > 10 Million Cycles

White Wire Core

N/A Signal +

Green-Yellow Wire Core

N/A Housing

Yellow Wire Core

N/A Signal -

Input Overload Pressure

N/A 7250 psi

Operating Temperature [Min]

N/A -4 ºF

Operating Temperature Range

N/A 140 ºF

Compensated Temperature Range

N/A -4 to 185 ºF

Storage Temperature Range

N/A -40 to 212 ºF

Fluid Temperature Range

N/A -4 to 140 ºF

Operating Pressure [Min]

N/A 0 psi

Operating Pressure [Max]

N/A 3000 psi

Protection Class According to DIN EN 605293

N/A IP 69K

Torque Value

N/A 40 N·m30 lb·ft

DC Power Supply Voltage

N/A 12 to 28 V

Division

N/A ELECTRONICS

Product Group Family

N/A PRESSURE TRANSDUCERS

Product

N/A PRESSURE TRANSDUCERS

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
Subject to technical modifications.