Replacement Element for GHPF Housing, 25 µm
Unit of Measure

Specifications

Type

N/A Diesel Fuel Particulate Filtration

Style

N/A Cartridge

Connection Type

N/A GeoSeal®

Seal Material

N/A FKM

Weight

N/A 1.4 kg3 lb

Use With

N/A GHPF Filter Housing

Schedule

N/A E

Operating Temperature [Min]

N/A -29 ºC-20 ºF

Operating Temperature [Max]

N/A 107 ºC225 ºF

Efficiency

N/A 99.5 %

Flow

N/A 100 gpm380 L/min

Filter Rating

N/A 25 µm

Operating Pressure [Max]

N/A 10.3 bar150 psi

Beta Ratio

N/A 200

Division

N/A FUEL FILTERS

Product Group Family

N/A SI-BULK FUEL FILTERS

Product

N/A BULK FUEL PRODUCTS

Dimensions

Diameter

N/A 5 in127 mm

Height

N/A 11 in279 mm

Application

Application

N/A GHPF Filter Housing and Related Assemblies