Unit of Measure

Specifications

Model Code Description

N/A L-853-D-60-V

Size

N/A 853

Filter Rating

N/A 60 µm

Seal

N/A Fluoroelastomer (FPM)

Filter Material

N/A Stainless Steel Mesh

Nominal Filter Rating

N/A 60 µm

BUn

N/A EA

Dimensions

Dimension A

N/A 4.5 in114 mm

Dimension B

N/A 394 mm

Dimension C

N/A 16.30 in414 mm

Inside Diameter

N/A 68 mm2.677 in

Dimension D

N/A 68.1 mm

Note

N/A The information in this brochure relates to the operating conditions and applications described.
For applications or operating conditions not described, please contact the relevant technical department.
Subject to technical modifications.