A screw-in cartridge, solenoid operated, 3 way, 2 position, direct acting, spool type valve.
Unit of Measure

Specifications

Type

Screw-In Cartridge Solenoid Operated Valve

Model Code Description

WK06C-01-AS6-N-12DN

Style

Spool Type

Action Type

Direct Acting

Flow Direction

3-Way, 2 Position

Operating Pressure

350 bar5000 psi

Nominal Flow

Up to 4 gpmUp to 15 L/min

Internal Leakage

5.5 cu in/min. at 3000 psi and 135 SUS (90 cc/min at 207 bar and 28 cSt)

Minimum Fluid Operating Temperature

-20 ºF-29 ºC

Maximum Fluid Operating Temperature

248 ºF120 ºC

Ambient Temperature [Min]

-20 ºF-29 ºC

Ambient Temperature [Max]

140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

984 mA

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

492 mA

Pull-In Current to Operate Valve [Min] (Nominal Amperage)

70 %

On Typical Response Time (Varies with Pressure and Flow)

30 to 60 ms

Off Typical Response Time (Varies with Pressure and Flow)

20 to 40 ms

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (per ISO 4406)

Installation

No Orientation Restrictions

Cavity

FC06-3

Cavity Tools (Rougher)

02582050

Cavity Tools (Finisher)

02582051

Cartridge Weight

3.1 oz85 g

Coil Weight

3.1 oz88 g

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring Material

Buna-N or Viton®

Back-Up Ring Material

Solid Thermoplastic Polyester

Coil Material

Class N

Wire

200 ºC High Temperature Magnet

Shell

Steel

Encapsulation

Polyester

Seals

Buna-N

Seal Kit

FS063-N - P/N: 02610186

Override Option

No Manual Override

Ports

SAE-6

Body

Aluminum

Coil Voltage

12 V

Coil Voltage Type

DC

Coil Connector

Deutsch™ DT04-2P Integral Molded (IP69K Rated)

Coil Model

32-1329

Mating Plug

EN 175301-803-B without Diode Bridge

Mating Plug Part Number

02600570

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

SOLENOID CARTRIDGE VALVES-SPOOL STYLE

Product

SOLENOID VALVES

Operation

N/A When de-energized the WK06C allows flow from port 2 to port 1 bi-directionally, while blocking flow at port 3. When energized the spool shifts and opens flow from port 2 to port 3 bi-directionally, while blocking flow at port 1.

Note

N/A All measurements are subject to technical modifications.

Coils with internal transient suppression diode are available.