Type |
N/A Buegu Clamps |
Model Code Description |
N/A HRBGS 0A GT 12 TPE73 |
Number of Tubes |
N/A 1 |
Stirrup and Weld Plate |
N/A Carbon Steel |
Clamp Body |
N/A Thermoplastic Elastomer (Santoprene TPE 73) |
Minimum Temperature |
N/A -40 ºC-40 ºF |
Maximum Temperature |
N/A 125 ºC257 ºF |
Series |
N/A HRBGS |
Clamp Size |
N/A 0A |
Application |
N/A Rubber Body for Buegu Clamp |
Metal Components Material |
N/A Carbon Steel |
BUn |
N/A EA |