"P" style clamp used for mounting a multitude of light duty applications including cables, pneumatic lines, and conduit.
Unit of Measure

Specifications

Type

"P" Style Loop Clamp

Model Code Description

HLVZ-18

Materials

Steel

Clamp Size

18

Finish

Vinyl Dipped Galvanized

Cushion Material

PVC Coated

Color

Silver with Black

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Mounting Hole Size

0.53 in13.5 mm

Width

1 in

Holding Diameter D

1-1/8 in28.7 mm

Dimension L

1-7/32 in30.9 mm

Dimension A

0.56 in14.3 mm

Dimension B

1.00 in25.4 mm

Dimension T

0.05 in1.3 mm

Application

N/A Cables, Pneumatic lines, Conduit

Note

N/A

  1. Dimensions are in inches (mm).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.