U-bolt clamps are a simple solution for securing pipes and other cylindrical objects. The clamps consist of a threaded "U" and a contoured saddle.
Unit of Measure

Specifications

Type

N/A U-Bolt Clamps

Model Code Description

N/A HRRBS 13 L 219.1 PP ST ZN

Metal Component Material

N/A Threaded "U" - Zinc-Plated Carbon Steel

Material Finish

N/A Zinc Plated

Series

N/A HRRBS

Clamp Size

N/A 8.63 in219.1 mm

Clamp Material

N/A Polypropylene

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Dimension D1

N/A M20

Dimension B

N/A 3.94 in100 mm

Dimension E1

N/A 9.76 in248 mm

Pipe Size

N/A 8 in203.2 mm

Dimension L2

N/A 12.4 in315 mm

Dimension B1

N/A 1.97 in50 mm

Dimension H1

N/A 11.14 in283 mm

Diameter A

N/A 8.98 in228 mm

Features

N/A

  • Metric Threads
  • Easy installation