U-bolt clamps are a simple solution for securing pipes and other cylindrical objects. The clamps consist of a threaded "U" and a contoured saddle.
Unit of Measure

Specifications

Type

N/A U-Bolt Clamps

Model Code Description

N/A HRRBS 14 L 273 PP ST ZN

Metal Component Material

N/A Threaded "U" - Zinc-Plated Carbon Steel

Material Finish

N/A Zinc Plated

Series

N/A HRRBS

Clamp Size

N/A 10.75 in273 mm

Clamp Material

N/A Polypropylene

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Dimension D1

N/A M20

Dimension B

N/A 3.94 in100 mm

Dimension E1

N/A 11.89 in302 mm

Pipe Size

N/A 10 in254 mm

Dimension L2

N/A 14.57 in370 mm

Dimension B1

N/A 1.97 in50 mm

Dimension H1

N/A 13.15 in334 mm

Diameter A

N/A 11.1 in282 mm

Features

N/A

  • Metric Threads
  • Easy installation