Holds free hanging hydraulic hoses, used in mobile and industrial environments, and prevents parallel running hoses from rubbing together.
Unit of Measure

Specifications

Series

N/A HFC

Size

N/A 1 in

Material

N/A Polypropylene

Finish

N/A Matte

Mounting Type

N/A Free Air

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 90 ºC130 ºF

Number of Tubes

N/A 2

Weight

N/A 0.045 kg0.10 lb

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Tube Diameter

N/A 1 in25.4 mm

Distance between Mounting Holes

N/A 1.92 in48.8 mm

Length

N/A 3.84 in97.6 mm

Width

N/A 1.17 in29.9 mm

Height

N/A 1.69 in43 mm