Kidney loop system single 18" filter housings (3 micron 18" elements) Buna Seals 115 VAC 14 GPM flow rate
Unit of Measure

Specifications

Type

Offline Filtration System

Seal Material

Buna

Medium

Mineral Oil Based Hydraulic Fluids

Weight

23.09 kg50.9 lb

Mounting Type

Offline

Operating Temperature [Min]

-4 ºC25 ºF

Operating Temperature [Max]

66 ºC150 ºF

Configuration

Female 1.25 in. NPT Suction/ Female SAE 20 Return

Head Material

Aluminum

Flow

14 gpm53 L/min

Cracking Pressure

2 bar30 psi

Filter Rating

1 µm

Designation

Single

Operating Pressure [Max]

1 bar14.5 psi

Cap Material

Aluminum

Indication Type

D5 Visual

Bowl Material

Steel

Material

BetaMicron®

Max Viscosity

1000 SUS

End Type

Female 1.25 in. NPT Suction/ Female SAE 20 Return

Dimensions

Width

10 in254 mm

Diameter

21.5 in546.1 mm

Height

24.4 in620 mm