Unit of Measure

Specifications

Type

Suction Strainer

Model Code Description

HTMS NPT 1 1/4 100 RV5

Series

HTMS

Options

5 psi Bypass Valve

Mesh Size

149 µm100 mesh

Thread A Type (Tank Side)

NPT

End Type

NPT

Nominal Flow Ratings

25 gpm

BUn

EA

Division

ACCESSORIES

Product Group Family

STRAINERS

Product

STRAINERS

Dimensions

Thread A Size

2 in.

Hex Size

2.55 in

End Size

1 1/4 in.

Dimension C

10.00 in

Dimension D

1.30 in

Dimension L

10 in254 mm

Diameter E

2.12 in54 mm