Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS SAE 24 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

Thread A Type (Tank Side)

N/A SAE-24 J514

End Type

N/A SAE

Nominal Flow Ratings

N/A 21 gpm

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A STRAINERS

Product

N/A STRAINERS

Dimensions

Thread A Size

N/A 3-3/8 in.-12

Hex Size

N/A 2.50 in

End Size

N/A 1-7/8 in.-12

Screen Area

N/A 230 in²

Dimension C

N/A 8.80 in

Dimension D

N/A 0.90 in

Dimension L

N/A 8.8 in224 mm

Diameter E

N/A 3.22 in82 mm