Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS SAE 20 100 RV3

Series

N/A HTMS

Options

N/A 3 psi Bypass Valve

Mesh Size

N/A 149 µm100 mesh

Thread A Type (Tank Side)

N/A SAE-20 J514

End Type

N/A SAE

Nominal Flow Ratings

N/A 14 gpm

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A STRAINERS

Product

N/A STRAINERS

Dimensions

Thread A Size

N/A 2-1/2 in.-12

Hex Size

N/A 2.13 in

End Size

N/A 1-5/8 in.-12

Dimension C

N/A 9.00 in

Dimension D

N/A 0.75 in

Dimension L

N/A 9 in229 mm

Diameter E

N/A 2.24 in57 mm