Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS SAE-12/SAE-20 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

End Type

N/A SAE

Nominal Flow Ratings

N/A 5 gpm

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A STRAINERS

Product

N/A STRAINERS

Dimensions

End Size

N/A 1-1/16 in.-12

Dimension L

N/A 8 in203 mm

Diameter E

N/A 1.42 in36 mm