Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS SAE-20/SAE-20 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

End Type

N/A SAE

Nominal Flow Ratings

N/A 14 gpm

BUn

N/A EA

Dimensions

End Size

N/A 1-5/8 in.-12

Dimension L

N/A 8.7 in221 mm

Diameter E

N/A 1.42 in36 mm