Type |
N/A In-Tank Suction Strainer Element |
Model Code Description |
N/A SFE80G74A1.0/BYP |
Size |
N/A 80 |
Material |
N/A Stainless Steel |
Mounting Type |
N/A In-Tank Mounted |
Cap Material |
N/A Plastic Nut Caps, Plated Steel End Caps |
Clogging Indicator |
N/A No Clogging Indicator |
Series |
N/A SFE |
Options |
N/A With Bypass Valve (3 psi) |
Operating Temperature [Min] |
N/A -9 ºC15 ºF |
Operating Temperature [Max] |
N/A 82 ºC180 ºF |
Nominal Flow |
N/A 20 gpm |
Media Area |
N/A 135 in² |
Mesh Size |
N/A 74 µm200 mesh |
End Type |
N/A NPT |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A STRAINERS |
Product |
N/A STRAINERS |
Diameter A |
N/A 3.47 in |
Dimension B |
N/A 6.62 in |
Thread C Size |
N/A 1 1/4 in. |
Dimension D HEX |
N/A 2.00 in |