HYDAC Suction Strainer Elements are designed for installation introduction lines of pumps. Extra caution should be taken to ensure that the suction elements are always mounted below the minimum oil level of the reservoir.

The suction strainer elements can be supplied with a bypass valve to reduce high pressure drops caused by contaminated elements or high viscosity fluids during cold starting. The bypass valve opens at 3 psi. For best results, suction strainer elements should be sized for cleanmore
Unit of Measure

Specifications

Type

In-Tank Suction Strainer Element

Model Code Description

SFE100G125A1.0

Material

Stainless Steel

Mounting Type

In-Tank Mounted

Cap Material

Plastic Nut Caps, Plated Steel End Caps

Clogging Indicator

No Clogging Indicator

Series

SFE

Operating Temperature [Min]

-9 ºC15 ºF

Operating Temperature [Max]

82 ºC180 ºF

Nominal Flow

30 gpm

Media Area

195 in²

Filter Rating

149 µm100 mesh

End Type

NPT

BUn

EA

Division

ACCESSORIES

Product Group Family

STRAINERS

Product

STRAINERS

Dimensions

Diameter

3.47 in

Length

8.01 in

NPT Threaded C Connection Size

1 1/2 in.

Dimension D HEX

2.38 in

Cleaning Procedure

N/A Remove external build-up of contaminant with cleaning fluid in separate tank.
Flush element with clean solvent and blow through wire screen media with air.

Pressure Drop Versus Flow

N/A Pressure drop will be < 2 psi when strainers are used within the recommended flow range, and with a standard hydraulic fluid with a viscosity of 141 SSU and specific gravity of 0.86.