Type |
N/A In-Tank Suction Strainer Element |
Model Code Description |
N/A SFE380B125A1.0 |
Material |
N/A Stainless Steel |
Mounting Type |
N/A In-Tank Mounted |
Cap Material |
N/A Plastic Nut Caps, Plated Steel End Caps |
Clogging Indicator |
N/A No Clogging Indicator |
Series |
N/A SFE |
Operating Temperature [Min] |
N/A -9 ºC15 ºF |
Operating Temperature [Max] |
N/A 82 ºC180 ºF |
Nominal Flow |
N/A 100 gpm |
Media Area |
N/A 410 in² |
Filter Rating |
N/A 149 µm100 mesh |
End Type |
N/A NPT |
BUn |
N/A EA |
Diameter |
N/A 5.19 in |
Length |
N/A 11.75 in |
NPT Threaded C Connection Size |
N/A 3 in. |
Dimension D HEX |
N/A 3.75 in |