The HTS 2200 with IO-Link communication interface is a compact electronic temperature switch. With its integrated temperature sensor, the HTS 2200 is particularly suitable for direct tank mounting and is available with several sensor lengths. The up to 600 bar pressure-resistant version with an integrated 18 mm temperature sensor can be mounted directly in the pipework or on the hydraulic block. The device has an IO-Link or switching output and a further output which can be used as a switching or analog output (4 .. 20 mA or 0 .. 10 V scalable).

IO-Link is a communication interface technology used between the sensor / actuator (IO-Link device) and an IO-Link master based on a point-to-point interface. Process data, parameters and diagnostic information from the temperature switch can be transmitted via the standard cable (SDCI Mode). The integrated LED display provides information on the operating mode and on the switching status. If IO-Link is not used, the sensor works as a temperature switch with two switching outputs or with one switching output and one analog output (SIO mode), depending on the settings. In order to create customized small series or to generate system wide duplications of sensor settings, the sensor can also be adjusted very conveniently outside of the system to suit the application using the HYDAC programming adapter ZBE P1-000 or via the portable measurement unit HMG 4000.
Unit of Measure

Model Code Description

N/A HTS 2226-F31-100-000

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1/2/3/4

Connection Type

N/A G1/2 A ISO 1179-2, Male

Weight

N/A 0.562 lb

Output Signal

N/A Output 1: IO-Link communication / switching output

Output 2: configurable as switching output or analog output

Note for Analogue Output Signal (Optional)

N/A Selectable:

4..20mA Load: max. 500 ohms

0..10V Load: min 2000 ohms

corresponds to -25..+100°C

Switch Type

N/A PNP, NPN and push-pull transistor switching outputs (switchable)

Switching current: SP1: max. 0.25 A / SP2: max. 0.25 A

Switching cycles >100 million

Electrical Connection

N/A Male, M12 4 pole

Power Supply

N/A 9..35 V DC, if PIN 2 = SP2

18..35 V DC, if PIN 2 = Analog output

(respectively 18..30 V DC for communication operation)

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Interface

N/A 4 digits, LED, 7 segment, red / green (switchable), height of characters 8.4 mm

Accuracy

N/A ≤ ± 1.0 ºC (≤ ± 2.0 ºF)

CUL®US Mark

N/A Available

Rise Time to DIN EN 60751 for t50

N/A 3.5 s

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.

Pin Connection 1

N/A +UB

Pin Connection 2

N/A Switching output (SP2) / Analog output

Pin Connection 3

N/A 0V

Pin Connection 4

N/A IO-Link communication / Switching output (SP1)

Input Probe Length

N/A 100 mm

Input Pressure Resistance

N/A 725 psi

Output Repeatability (Full Scale)

N/A ≤ ± 0.25 %

Wetted Material

N/A Mech. Connection: Stainless steel

Seal: NBR

Operating Temperature [Min]

N/A -25 ºC