The electronic temperature transmitter ETS 4100‑H with HSI sensor recognition has been specially developed for use in conjunction with HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the ETS 4100‑H has an HSI interface (HYDAC Sensor Interface). The HSI sensors are automatically recognised via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1 / 2 / 3 / 4

Type

N/A Temperature Transducer

Model Code Description

N/A ETS 4578-H-000 W/ CAL CERT

Input Mechanical Connection Type

N/A 9/16-18 UNF 2A (SAE-6 male)

Weight

N/A 0.331 kg

Output Signal

N/A HSI (HYDAC Sensor Interface)

Automatic sensor recognition

Electrical Connection

N/A M12x1, 5 pole

Power Supply

N/A Via HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 or CMU 1000

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

N/A ≤ 20 g

Shock Resistance According to DIN EN 60068-2-27 (11 ms)

N/A ≤ 20

Wetted Material

N/A Stainless Steel and FKM Seal

Operating Temperature [Min]

N/A -25 ºC

Operating Temperature [Max]

N/A 85 ºC

Storage Temperature Range

N/A -40 to 100 ºC

Fluid Temperature Range

N/A -25 to 125 ºC

Input Measuring Range [Min] at -25 to 100 ºC

N/A -25 ºC

Input Measuring Range [Max] at -25 to 100 ºC

N/A 100 ºC

Protection Class to IEC 60529

N/A IP 67

Input Pressure Resistance

N/A 8700 psi

Output Temperature Drift at Environment (Full Scale (FS)/ºF)

N/A ≤ ± 0.01

Rise Time to DIN EN 60751

N/A t50: ~ 4 s

t90: ~ 8 s

Output Accuracy at Room Temperature Full Scale (FS) Type

N/A ≤ ± 0.4 typical

≤ ± 0.8 max. %

Torque Value

N/A 20 N·m

Dimensions

Input Probe Diameter

N/A 4.5 in

Input Probe Length

N/A 6 mm

Additional Information

Additional Information

N/A Like all temperature transmitters of the ETS 4000 series, the ETS 4100-H features a robust design and excellent EMC properties. Based on corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -25 ºC .. +100 ºC.

Note

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.