The ETS 4100 is a robust electronic temperature transmitter which is particularly suited to measuring temperature in hydraulic applications in industry.

The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range -13 ºF to +212 ºF.

The sensor has analog output signals of 4 .. 20 mA and 0 ..10 V available as standard for integration into modern control systems. The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions.
Unit of Measure

Specifications

Type

N/A Electronic Temperature Transmitter

Model Code Description

N/A ETS 4144-B-006-000

Electrical Connection

N/A Male, 4 pole Binder series 714 M18
(Connector not supplied)

Direct Current (DC) Supply Voltage

N/A 12 to 32 V

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Current Consumption

N/A ~ 25 mA

Weight

N/A 200 g

Number of Conductor

N/A 3

Sensor Length

N/A 0.24 in6 mm

BUn

N/A EA

Division

N/A ELECTRONICS

Product Group Family

N/A TEMPERATURE TRANSDUCERS

Product

N/A TEMPERATURE SENSORS

Input Data

Input Measuring Principle

N/A PT 1000

Input Measuring Range [Max] at -25 to 100 ºC

N/A -25 to 100 ºC-13 to 212 ºF

Input Measuring Range [Min] at -25 to 100 ºC

N/A -25 ºC-13 ºF

Input Probe Length

N/A 6 mm

Input Probe Diameter

N/A 4.5 mm

Input Pressure Resistance

N/A 8700 psi

Input Mechanical Connection Size

N/A G1/4 A, male

Input Mechanical Connection Type

N/A G1/4 A DIN 3852 (Male)

Input Torque Value

N/A 15 lb·ft20 N·m

Input Mechanical Connection Material

N/A Stainless Steel

Input Seal

N/A Fluoroelastomer (FKM)

Output Data

Output Signal Voltage

N/A 0 to 10 V

Output Permitted Load Resistance

N/A R Lmin.= 2 kW

Output Accuracy at Room Temperature Full Scale (FS) Type

N/A ≤ ± 0.4 %

Maximum Full Scale (FS) Output Accuracy at Room Temperature

N/A ≤ ± 0.8 %

Output Temperature Drift at Environment (Full Scale (FS)/ºF)

N/A ≤ ± 0.006

Rise Time to DIN EN 60751

N/A t50: ~ 4 s

Environmental Conditions

Operating Temperature [Min]

N/A -13 ºF

Operating Temperature [Max]

N/A 185 ºF

Storage Temperature Range

N/A -40 to 212 ºF

Fluid Temperature Range

N/A -13 to 257 ºF

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1 / 2 / 3 / 4

Vibration Resistance to DIN EN 60068-2-6 at 10 to 500 Hertz (Hz)

N/A ≤ 25 g

Protection Class to IEC 60529

N/A IP 65 (for male EN175301-803 (DIN 43650) and Binder 714 M18)

Pin Connections

Pin Connection 1

N/A +UB

Pin Connection 2

N/A Signal

Pin Connection 3

N/A 0 Voltage

Pin Connection 4

N/A No Connection

Special Features

N/A

  • Accuracy ≤ ± 0.8 % FS
  • Ideal for industrial applications
  • Robust design
  • Excellent EMC characteristics
  • Excellent long term stability
  • Standard protection class
  • IP 65 / IP 67

Accessories

N/A Appropriate accessories, such as electrical connectors can be found in the Accessories brochure.

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
FS (Full Scale) = relative to complete measuring range.
Subject to technical modifications.