Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Model Code Description |
N/A HTT 828K-A-012-011 |
Weight |
N/A 0.320 lb |
Connection Size |
N/A 1/4-18 NPT, Male |
Output Signal |
N/A 4 to 20 mA |
Electrical Connection |
N/A Deutsch DT04-3P |
Power Supply |
N/A 8 to 30 V DC |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Pin Connection 1 |
N/A Signal + |
Pin Connection 2 |
N/A Signal - |
Pin Connection 3 |
N/A Not used |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 185 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -40 to 257 ºF |
Sensing Temperature [Min] |
N/A 0 ºC32 ºF |
Sensing Temperature [Max] |
N/A 125 ºC257 ºF |
Degree of Protection |
N/A IP 67 |
Input Pressure Resistance |
N/A 8700 psi |
Output Temperature Drift at Environment (Full Scale (FS)/ºF) |
N/A ≤ ± 0.012 |
Input Torque Value |
N/A 30 lb·ft40 N·m |
Rise Time to DIN EN 60751 |
N/A
t50: ~ 4 s t90: ~ 8 s |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Current Consumption |
N/A ≤ 25 mA |
Output Accuracy at Room Temperature Full Scale (FS) Type |
N/A ≤ ± 1.0 % |
Maximum Full Scale (FS) Output Accuracy at Room Temperature |
N/A ≤ ± 2.0 % |
Input Measuring Principle |
N/A Silicon Semiconductor Device |
Input Probe Diameter |
N/A 6.7 mm |
Input Probe Length |
N/A 12.7 mm |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A TEMPERATURE TRANSDUCERS |
Product |
N/A TEMPERATURE SENSORS |