Fluid Compatibility | 
                                                                        N/A Suitable for Petroleum-Based Fluids and Gaseous Media | 
                                                                                Body Material | 
                                                                        N/A Carbon Steel | 
                                                                                Body Finish | 
                                                                        N/A Zinc Plated | 
                                                                                Seals | 
                                                                        N/A Buna-N | 
                                                                                Cap Material | 
                                                                        N/A Metal | 
                                                                                Cap Finish | 
                                                                        N/A Zinc-Plated | 
                                                                                Type | 
                                                                        N/A Test Points | 
                                                                                Model Code Description | 
                                                                        N/A TESTPOINT 1620 (M10 X 1-ISO6149) MC/NBR | 
                                                                                Series | 
                                                                        N/A 1620 | 
                                                                                Thread G Size | 
                                                                        N/A M10 X 1 | 
                                                                                Thread G Type | 
                                                                        N/A ISO 6149 | 
                                                                                Pmax | 
                                                                        N/A 630 bar9000 psi | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A International Organization for Standardization (ISO) | 
                                                                                BUn | 
                                                                        N/A EA | 
| 
                                                                         
                                                                            N/A
                                                                              |