Body Material | 
                                                                        N/A Polyamide | 
                                                                                Type | 
                                                                        N/A Micro Bore Flexible Hoses | 
                                                                                Model Code Description | 
                                                                        N/A TEST HOSE 1620 59" | 
                                                                                Thread G Size | 
                                                                        N/A M16 x 2 | 
                                                                                Pmax | 
                                                                        N/A 630 bar9000 psi | 
                                                                                Suitable for | 
                                                                        N/A Petroleum-Based Fluids | 
                                                                                Minimum Temperature at Maximum Pressure | 
                                                                        N/A -20 ºC-4 ºF | 
                                                                                Maximum Temperature at Maximum Pressure | 
                                                                        N/A 50 ºC122 ºF | 
                                                                                Reinforcement Material | 
                                                                        N/A Polyester | 
                                                                                Jacket | 
                                                                        N/A Polyamide | 
                                                                                Min. Bending Radius | 
                                                                        N/A 20 mm | 
                                                                                Burst Pressure | 
                                                                        N/A 630 bar9000 psi | 
                                                                                Reinforcement Type | 
                                                                        N/A Braid | 
                                                                                Cap Material | 
                                                                        N/A Plastic Dust Cap | 
                                                                                Connection Type | 
                                                                        N/A 1620 Female Connection | 
                                                                                Outside Diameter | 
                                                                        N/A 0.19 in5 mm | 
                                                                                Hose ID | 
                                                                        N/A 0.08 in2 mm | 
                                                                                BUn | 
                                                                        N/A EA | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A TEST POINTS | 
                                                                                Product | 
                                                                        N/A TEST POINTS | 
                                                                                Pressure Utilization Factor for Hoses at 122 ºF (50 ºC) Operating Temperature and 9000 psi Maximum Pressure | 
                                                                        N/A 100 % | 
                                                                                Pressure Utilization Factor for Hoses at 176 ºF (80 ºC) Operating Temperature and 7740 psi Maximum Pressure | 
                                                                        N/A 86 % | 
                                                                                Pressure Utilization Factor for Hoses at 212 ºF (100 ºC) Operating Temperature and 6930 psi Maximum Pressure | 
                                                                        N/A 77 % | 
| 
                                                                         
                                                                            N/A
                                                                              |