Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1250330 | Model Code N/A 0110 D 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2070298 | Model Code N/A 0110 D 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1261937 | Model Code N/A 0110 D 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2070028 | Model Code N/A 0110 D 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 302782 | Model Code N/A 0110 D 200 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1253062 | Model Code N/A 0160 D 003 BH4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1310820 | Model Code N/A 0160 D 003 BH4HC /-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1268310 | Model Code N/A 0160 D 003 ECO/N | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1260904 | Model Code N/A 0160 D 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1253064 | Model Code N/A 0160 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1309800 | Model Code N/A 0160 D 005 BH4HC /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1271962 | Model Code N/A 0160 D 005 BNK | Absolute Filter Rating N/A 5 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1260894 | Model Code N/A 0160 D 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1253066 | Model Code N/A 0160 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1300749 | Model Code N/A 0160 D 010 BH4HC /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1298682 | Model Code N/A 0160 D 010 BN4HC /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1250490 | Model Code N/A 0160 D 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1253068 | Model Code N/A 0160 D 020 BH4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1260884 | Model Code N/A 0160 D 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2065621 | Model Code N/A 0160 D 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1264808 | Model Code N/A 0160 D 040 AM | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 304533 | Model Code N/A 0160 D 050 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.1 in130 mm | Core Products |
| 319162 | Model Code N/A 0160 D 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2069887 | Model Code N/A 0160 D 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 304532 | Model Code N/A 0160 D 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.1 in130 mm | Core Products |