Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1252219 | Model Code N/A 0240 D 200 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 2552161 | Model Code N/A 0240 D 400 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 1253078 | Model Code N/A 0280 D 003 BH4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1260906 | Model Code N/A 0280 D 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1253080 | Model Code N/A 0280 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1303298 | Model Code N/A 0280 D 005 BH4HC /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1260896 | Model Code N/A 0280 D 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1253082 | Model Code N/A 0280 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1289248 | Model Code N/A 0280 D 010 BN4AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1250492 | Model Code N/A 0280 D 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 2078575 | Model Code N/A 0280 D 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1253084 | Model Code N/A 0280 D 020 BH4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2201865 | Model Code N/A 0280 D 020 BN4HC /-SFREE | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1260886 | Model Code N/A 0280 D 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 313257 | Model Code N/A 0280 D 025 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14.6 in371 mm | Core Products |
| 2066274 | Model Code N/A 0280 D 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 304337 | Model Code N/A 0280 D 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 2070495 | Model Code N/A 0280 D 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 2071750 | Model Code N/A 0280 D 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1269748 | Model Code N/A 0280 D 200 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1253086 | Model Code N/A 0330 D 003 BH4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2097176 | Model Code N/A 0330 D 003 BH4HC /-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1266452 | Model Code N/A 0330 D 003 ECO/N | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1260907 | Model Code N/A 0330 D 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1313311 | Model Code N/A 0330 D 003 ON /-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |