76 - 100 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Flow (gpm)

  • 16
  • 42
  • 66
  • 100

Flow (L/min)

  • 60
  • 160
  • 250
  • 400

Filter Rating (µm)

  • 3
  • 6
  • 10
  • 25
  • 100
  • 200

Seal Material

  • Fluorocarbon Elastomer (FKM) (Standard)
  • Nitrile Rubber (NBR)

Element Material

  • Betamicron®
  • Housing only
  • Optimicron®
  • Wire Mesh/HC

Indication Type

End Type

End Size

End Size (in)

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Seal Material

Core Products

N/A FMNDBH/HC160LDF10BM1.2/12 N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 10 µm N/A Nitrile Rubber (NBR)
N/A FMNDW/HC160LDF25D1.2/12V-B7-L24 N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 25 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDW/HC400LDK25B1.2/V-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 25 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDW/HC400LDF200B1.2/12V-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 200 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC400LDF6D1.2/12V-L24-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 6 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC400LDF10D1.2/12-V-W-L110-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 10 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC400LDF6C1.2/12V N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 6 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC160LDE3D1.2/12V-L24 N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 3 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC400LDE6C1.2/12V N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 6 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC400LDK25C1.2/V-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 25 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC160LDF10J1.2/12V-B7 N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 10 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC400LDE3C1.2/12V-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 3 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC160LDE3C1.2/12V N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 3 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDW/HC250LDF100A1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 100 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC400LDF6B1.2/12V-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 6 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC250LDF6A1.2/12V-B7 N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 6 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC400LDK10B1.2/-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 10 µm N/A Nitrile Rubber (NBR)
N/A FMNDBH/HC400LDK10GC1.2/B7-113-LED N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 10 µm N/A Nitrile Rubber (NBR)
N/A FMNDBH/HC250LDF25A1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 25 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC160LDE10D1.2/12V-L24 N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 10 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC160LDE25D1.2/12V-L24 N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 25 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC400LDF10A1.2/12V N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 10 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC250LDE10A1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 10 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC400LDF6A1.2/12VB3.5 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 6 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC160LDE6D1.2/12V-B3.5-L24 N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 6 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
76 - 100 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »